20CB500 SPDR 2.375 2.380
408278-0001
Tools408278-0001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 28.000 |
| Product height mm | 711.200 |
| Product length in | 28.000 |
| Product length mm | 711.200 |
| Product Material | Ductile Iron |
| Product width in | 5.625 |
| Product width mm | 142.875 |
| Sub brand | Airflex |