Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
408279-0103
20VC600 SPDR 4.3278 4.3300
408279-0103
Tools
Add to comparison
Add to comparison
408279-0103
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
30.000
Product height mm
762.000
Product length in
30.000
Product length mm
762.000
Product Material
Ductile Iron
Product width in
6.125
Product width mm
155.575
Sub brand
Airflex