Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Maximum speed rpm | 1200 |
| Product height in | 32.000 |
| Product height mm | 812.800 |
| Product length in | 32.000 |
| Product length mm | 812.800 |
| Product Material | Ductile Iron |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Sub brand | Airflex |