Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package Contents | Spider Casting |
| Product height in | 34.625 |
| Product height mm | 879.475 |
| Product length in | 34.625 |
| Product length mm | 879.475 |
| Product Material | Ductile Iron |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Sub brand | Airflex |