Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 34.620 | |
| Product height mm | 879.348 | |
| Product length in | 34.620 | |
| Product length mm | 879.348 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 6.625 | |
| Product width mm | 168.275 | |
| Sub brand | AIRFLEX | Airflex |