Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
408283
DRUM, 14VC500 INT FLANGE DRILLED HOLES
408283
Where to buy
Export PDF
Tools
Add to comparison
408283
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.000
Product height mm
355.600
Product length in
14.000
Product length mm
355.600
Product width in
6.500
Product width mm
165.100
Sub brand
AIRFLEX
Airflex