22CB500 INT FLANGE DRUM
408287
Tools408287 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 22.000 |
| Product height mm | 558.800 |
| Product length in | 22.000 |
| Product length mm | 558.800 |
| Product Material | Gray Cast Iron |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Sub brand | Airflex |