26CB525 INT FLANGE DRUM
408289
Tools408289 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.000 |
| Product height mm | 660.400 |
| Product length in | 26.000 |
| Product length mm | 660.400 |
| Product Material | Gray Cast Iron |
| Product width in | 7.062 |
| Product width mm | 179.375 |
| Sub brand | Airflex |