16VC600 INT. FLANGE DRUM
408293
Tools408293 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 16.000 |
| Product height mm | 406.400 |
| Product length in | 16.000 |
| Product length mm | 406.400 |
| Product Material | Gray Cast Iron |
| Product width in | 7.750 |
| Product width mm | 196.85 |
| Sub brand | Airflex |