DRUM, 20VC600 INT FLANGE
408294
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 20.000 |
| Product height mm | | 508.000 |
| Product length in | | 20.000 |
| Product length mm | | 508.000 |
| Product width in | | 7.750 |
| Product width mm | | 196.850 |
| Sub brand | AIRFLEX | Airflex |