28VC650 INT. FLANGE DRUM
408299
Tools408299 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 28.000 |
| Product height mm | 711.200 |
| Product length in | 28.000 |
| Product length mm | 711.200 |
| Product Material | Gray Cast Iron |
| Product width in | 8.250 |
| Product width mm | 209.55 |
| Sub brand | Airflex |