Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in37.000
Product height mm939.800
Product length in37.000
Product length mm939.800
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in8.250
Product width mm209.55
Sub brandAIRFLEXAirflex