20VC600 DL. INT. FLANGE
408312
Tools408312 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 20.000 |
| Product length mm | 508.000 |
| Product Material | Gray Cast Iron |
| Product width in | 15.620 |
| Product width mm | 396.748 |
| Sub brand | Airflex |