24VC650 DL VENT DRUM
408314
Tools408314 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.000 |
| Product height mm | 609.600 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product Material | Gray Cast Iron |
| Product width in | 16.375 |
| Product width mm | 415.925 |
| Sub brand | Airflex |