20VC1000 INT FLG DR
408327
Tools408327 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 20.000 |
| Product length mm | 508.000 |
| Product Material | Gray Cast Iron |
| Product width in | 11.500 |
| Product width mm | 292.1 |
| Sub brand | Airflex |