Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in28.000
Product height mm711.200
Product length in28.000
Product length mm711.200
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in11.500
Product width mm292.1
Sub brandAIRFLEXAirflex