Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
408367-0114
6CB200 SPDR W/1 AIR CON .495 .505 RGH
408367-0114
Tools
Add to comparison
Add to comparison
408367-0114
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
11.125
Product height mm
282.575
Product length in
11.125
Product length mm
282.575
Product Material
Ductile Iron
Product width in
2.500
Product width mm
63.500
Sub brand
Airflex