Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
408369-0001
8CB250 SPIDER .8750 .8800
408369-0001
Tools
Add to comparison
Add to comparison
408369-0001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
13.250
Product height mm
336.550
Product length in
13.250
Product length mm
336.550
Product Material
Ductile Iron
Product width in
3.000
Product width mm
76.200
Sub brand
Airflex