Danfoss logo
8CB250 SPDR 2.6855 2.6865 .625SQ KEY-product-details

8CB250 SPDR 2.6855 2.6865 .625SQ KEY

408370-0104


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in13.250
Product height mm336.550
Product length in13.250
Product length mm336.550
Product MaterialDuctile Iron
Product width in3.000
Product width mm76.200 mm
Sub brandAirflex