Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 15.750 | |
| Product height mm | 400.050 | |
| Product length in | 15.750 | |
| Product length mm | 400.050 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 3.688 | |
| Product width mm | 93.675 | |
| Sub brand | AIRFLEX | Airflex |