Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
408374-0100
12CB350 SPDR 2.2472 2.2490
408374-0100
Tools
Add to comparison
Add to comparison
408374-0100
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
18.000
Product height mm
457.200
Product length in
18.000
Product length mm
457.200
Product Material
Ductile Iron
Product width in
4.125
Product width mm
104.775
Sub brand
Airflex