Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
408376-0126
14CB400 SPDR 3.4970 3.4985 W/ .875 SQ
408376-0126
Tools
Add to comparison
Add to comparison
408376-0126
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
20.000
Product height mm
508.000
Product length in
20.000
Product length mm
508.000
Product Material
Ductile Iron
Product width in
4.469
Product width mm
113.513
Sub brand
Airflex