Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 13.000 |
| Product height mm | | 330.200 |
| Product length in | | 13.000 |
| Product length mm | | 330.200 |
| Product width in | | 5.625 |
| Product width mm | | 142.875 |
| Sub brand | AIRFLEX | Airflex |