Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
408457
TUBE-RUBBER , 28VC1000 BUTT END
408457
Tools
Add to comparison
Add to comparison
408457
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
34.250
Product height mm
869.950
Product length in
34.250
Product length mm
869.950
Product width in
10.500
Product width mm
266.700
Sub brand
AIRFLEX
Airflex