Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 9.870 |
| Product length mm | 250.698 |
| Product Material | Gray Cast Iron |
| Product width in | 10.750 |
| Product width mm | 273.05 |
| Sub brand | Airflex |