Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 34.250 | |
| Product height mm | 869.950 | |
| Product length in | 34.250 | |
| Product length mm | 869.950 | |
| Product Material | NEOPRENE | Neoprene |
| Product width in | 10.500 | |
| Product width mm | 266.700 | |
| Sub brand | AIRFLEX | Airflex |