51VC1600 DL DR HUB 14.9576 14.9611-product-details

51VC1600 DL DR HUB 14.9576 14.9611

408586-0128


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in42.000
Product height mm1066.800
Product length in42.000
Product length mm1066.800
Product MaterialGray Cast Iron
Product width in20.000
Product width mm508
Sub brandAirflex