51VC1600 DL HUB 11.4920 11.4950,3 SQK-product-details

51VC1600 DL HUB 11.4920 11.4950,3 SQK

408586-0144


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in42.000
Product height mm1066.800
Product length in42.000
Product length mm1066.800
Product MaterialGray Cast Iron
Product width in20.000
Product width mm508
Sub brandAirflex