51VC1600 DL HB 13.4920 13.4960 3.5X2.5K-product-details

51VC1600 DL HB 13.4920 13.4960 3.5X2.5K

408586-0166


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width16 INCH16 inch
Item typeCLUTCHClutch
Maximum speed RPM550
Product height in67.750
Product height mm1720.850
Product length in67.750
Product length mm1720.850
Product width in57.400
Product width mm1457.96
Size5151
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in1610000