Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in26.500
Product height mm673.100
Product length in26.500
Product length mm673.100
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in14.313
Product width mm363.550
Sub brandAIRFLEXAirflex