42VC1200 MARINE DR ABS A
408996-01
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 42.000 |
| Product height mm | 1066.800 |
| Product length in | 42.000 |
| Product length mm | 1066.800 |
| Product Material | Ductile Iron |
| Product width in | 12.750 |
| Product width mm | 323.85 |
| Sub brand | Airflex |