12VC DL DR-product-details

12VC DL DR

409112-01


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in12.000
Product height mm304.800
Product length in12.000
Product length mm304.800
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in10.380
Product width mm263.652
Sub brandAIRFLEXAirflex