32VC1000 EXTEN S/PL
409151-01
Tools409151-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.630 |
| Product height mm | 1133.602 |
| Product length in | 44.630 |
| Product length mm | 1133.602 |
| Product Material | Carbon Steel |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |