28VC1000 EXTEN S/PL
409160-01
Tools409160-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 38.880 |
| Product height mm | 987.552 |
| Product length in | 38.880 |
| Product length mm | 987.552 |
| Product Material | Carbon Steel |
| Product width in | 1.250 |
| Product width mm | 31.75 |
| Sub brand | Airflex |