16VC1000 EXTEN S/PL
409171-01
Tools409171-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.310 |
| Product height mm | 668.274 |
| Product length in | 26.310 |
| Product length mm | 668.274 |
| Product Material | Carbon Steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Sub brand | Airflex |