24VC1000 EXTEN SIDE PLAT
409206
Tools409206 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 34.500 |
| Product height mm | 876.300 |
| Product length in | 34.500 |
| Product length mm | 876.300 |
| Product Material | Carbon Steel |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Sub brand | Airflex |