20VC1000 EXTEN S/PL
409211-01
Tools409211-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.310 |
| Product height mm | 769.874 |
| Product length in | 30.310 |
| Product length mm | 769.874 |
| Product Material | Carbon Steel |
| Product width in | 1.250 |
| Product width mm | 31.75 |
| Sub brand | Airflex |