Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 8.844 | |
| Product height mm | 224.631 | |
| Product length in | 12.000 | |
| Product length mm | 304.800 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 0.687 | |
| Product width mm | 17.450 | |
| Sub brand | AIRFLEX | Airflex |