Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 2.650 |
| Product height mm | 67.310 |
| Product length in | 9.980 |
| Product length mm | 253.492 |
| Product Material | Aluminum |
| Product width in | 12.880 |
| Product width mm | 327.152 |
| Sub brand | Airflex |