Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Maximum speed rpm | 1400 | |
| Product height in | 16.000 | |
| Product height mm | 406.400 | |
| Product length in | 16.000 | |
| Product length mm | 406.400 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 8.500 | |
| Product width mm | 215.9 | |
| Sub brand | AIRFLEX | Airflex |
