Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
409475-05
38VC1200 INT FLANGE DR W/ FEMALE REG
409475-05
Tools
Add to comparison
Add to comparison
409475-05
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
38.000
Product height mm
965.200
Product length in
38.000
Product length mm
965.200
Product Material
Gray Cast Iron
Product width in
13.620
Product width mm
345.948
Sub brand
Airflex