DRUM, 28VC650 INT FLANGE
409479
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 28.000 |
| Product height mm | | 711.200 |
| Product length in | | 28.000 |
| Product length mm | | 711.200 |
| Product width in | | 8.250 |
| Product width mm | | 209.550 |
| Sub brand | AIRFLEX | Airflex |