Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
409537
DRUM, 28VC1000 REGISTERED
409537
Where to buy
Export PDF
Tools
Add to comparison
409537
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
28.000
Product height mm
711.200
Product length in
28.000
Product length mm
711.200
Product width in
11.500
Product width mm
292.100
Sub brand
AIRFLEX
Airflex