33VC650 INTEGRAL DRUM
409650
Tools409650 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 33.000 |
| Product height mm | 838.200 |
| Product length in | 33.000 |
| Product length mm | 838.200 |
| Product Material | Gray Cast Iron |
| Product width in | 11.000 |
| Product width mm | 279.4 |
| Sub brand | Airflex |