DRUM, 51VC1600 MALE REG
409711
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 51.000 |
| Product height mm | | 1295.400 |
| Product length in | | 51.000 |
| Product length mm | | 1295.400 |
| Product width in | | 18.125 |
| Product width mm | | 460.375 |
| Sub brand | AIRFLEX | Airflex |