Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
409716
DRUM, 52VC1200 FEMALE REG
409716
Where to buy
Export PDF
Tools
Add to comparison
409716
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
52.000
Product height mm
1320.800
Product length in
52.000
Product length mm
1320.800
Product width in
13.875
Product width mm
352.425
Sub brand
AIRFLEX
Airflex