ADPT PL FOR AX/LCKG ASSY
409793
Tools409793 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.998 |
| Product height mm | 609.549 |
| Product length in | 23.998 |
| Product length mm | 609.549 |
| Product Material | Steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Sub brand | Airflex |