20CB ADPT HUB,D
409799
Tools409799 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 17.500 |
| Product height mm | 444.500 |
| Product length in | 17.500 |
| Product length mm | 444.500 |
| Product Material | Gray Cast Iron |
| Product width in | 8.000 |
| Product width mm | 203.200 |
| Sub brand | Airflex |