20CB500 INT. FLANGE DRUM
409801
Tools409801 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 20.000 |
| Product length mm | 508.000 |
| Product Material | Gray Cast Iron |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Sub brand | Airflex |