Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
409804
DRUM, 24VC650 DL INT FLANGE
409804
Where to buy
Export PDF
Tools
Add to comparison
409804
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
24.000
Product height mm
609.600
Product length in
24.000
Product length mm
609.600
Product width in
16.375
Product width mm
415.925
Sub brand
AIRFLEX
Airflex